??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
127572
Description
FB-SCEZ-30M-PCR
Weight
0.48 kg
A
38.6 mm
B
139.2 mm
C
42.9 mm
D
47.8 mm
E
52.3 mm
Bolt Diameter
M10
G
31.8 mm
H
15.2 mm
I
98.6 mm
J
81.3 mm
K
31.5 mm
L
39.9 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.